Command/Query
:CALCulate:TRACe{Tr}:TTIMe:THReshold {T1_9|T2_8}
:CALCulate:TRACe{Tr}:TTIMe:THReshold?
This command sets the rise time threshold for the rise time in the marker search function.
|
Description |
Transition time function rise time threshold |
|
Data Type |
Character string type (String) |
|
Range |
T1_9 : 10-90% T2_8 : 20-80% |
|
Preset Value |
T1_9 |
|
Unit |
- |
|
Resolution |
- |
{T1_9|T2_8}<newline><^END>
10 OUTPUT 717;":CALC:TRAC1:TTIM:THR T1_9"
20 OUTPUT 717;":CALC:TRAC1:TTIM:THR?"
30 ENTER 717;A$
:CALCulate:TRACe{Tr}:TTIMe:DATA
:CALCulate:TRACe{Tr}:TTIMe:STATe
Marker Search > Rise Time (10-90%) or Rise Time (20-80%)